JAJSN18A May 2024 – December 2024 TLV4H290-SEP , TLV4H390-SEP
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT2 | 1 | O | Output pin of the comparator 2 |
OUT1 | 2 | O | Output pin of the comparator1 |
V+ | 3 | — | Positive supply |
IN1– | 4 | I |
Negative input pin of the comparator 1 |
IN1+ | 5 | I | Positive input pin of the comparator 1 |
IN2– | 6 | I | Negative input pin of the comparator 2 |
IN2+ | 7 | I | Positive input pin of the comparator 2 |
IN3– | 8 | I | Negative input pin of the comparator 3 |
IN3+ | 9 | I | Positive input pin of the comparator 3 |
IN4– | 10 | I | Negative input pin of the comparator 4 |
IN4+ | 11 | I | Positive input pin of the comparator 4 |
V– | 12 | — | Negative supply |
OUT4 | 13 | O |
Output pin of the comparator 4 |
OUT3 | 14 | O | Output pin of the comparator 3 |