SNOSDF0 May 2024 TLV4H290-SEP , TLV4H390-SEP
ADVANCE INFORMATION
The TLV4H290-SEP and TLV4H390-SEP are quad channel comparators which offer low input offset voltage, fault-tolerant inputs with an excellent speed-to-power combination with a propagation delay of 100ns. Operating voltage range of 1.65V to 5.5V with a quiescent supply current of 25μA per channel.
This device family also includes a Power-on Reset (POR) feature that makes sure the output is in a known state until the minimum supply voltage has been reached and a small time period passed before the output starts responding to the inputs. This prevents output transients during system power-up and power-down. These comparators also feature no output phase inversion with fault-tolerant inputs that can go up to 6V without damage.
The TLV4H290-SEP comparator has an open-drain output stage that can be pulled below or beyond the supply voltage, making it appropriate for level translation. The TLV4H390-SEP comparator has a push-pull output stage capable of both sinking and sourcing current.
The TLV4H290-SEP and TLV4H390-SEP are available in a plastic 14-pin SOT-23 package with radiation tolerance up to 43MeV·cm2 /mg.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) (2) |
---|---|---|
TLV4H290-SEP, TLV4H390-SEP |
SOT-23 (14) | 4.2mm x 2.0mm |