JAJSN18A May 2024 – December 2024 TLV4H290-SEP , TLV4H390-SEP
PRODUCTION DATA
The TLV4H290-SEP and TLV4H390-SEP family does not have internal hysteresis. Due to the wide effective bandwidth and low input offset voltage, there is a possiblity for the output to "chatter" when the absolute differential voltage near zero as the comparator triggers on it's own internal wideband noise. This is normal comparator behavior and is expected. TI recommends that the user add external hysteresis if slow moving signals are expected. See Section 8.1.2 in the following section.