JAJSDM5E September 2017 – November 2019 TLV7011 , TLV7012 , TLV7021 , TLV7022
PRODUCTION DATA.
The TLV701x and TLV702x devices are single-channel, micro-power comparators with push-pull and open-drain outputs. Operating down to 1.6 V and consuming only 5 µA, the TLV701x and TLV702x are ideally suited for portable and industrial applications. The comparators are available in leadless and leaded packages to offer significant board space saving in space-challenged designs.