JAJSDM5E September 2017 – November 2019 TLV7011 , TLV7012 , TLV7021 , TLV7022
PRODUCTION DATA.
The TLV701x (push-pull) and TLV702x (open-drain) devices are micro-power comparators that are capable of operating at low voltages. The TLV701x and TLV702x feature a rail-to-rail input stage capable of operating up to 100 mV beyond the VCC power supply rail. The comparators also feature a push-pull and open-drain output stage with internal hysteresis.