JAJSDY2H September 2017 – July 2021 TLV7031 , TLV7032 , TLV7034 , TLV7041 , TLV7042 , TLV7044
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | WQFN | ||
–IN1 A | 2 | 16 | I | Inverting input, channel A |
+IN A | 3 | 1 | I | Noninverting input, channel A |
–IN B | 6 | 5 | I | Inverting input, channel B |
+IN B | 5 | 4 | I | Noninverting input, channel B |
–IN C | 9 | 8 | I | Inverting input, channel C |
+IN C | 10 | 9 | I | Noninverting input, channel C |
–IN D | 13 | 13 | I | Inverting input, channel D |
+IN D | 12 | 12 | I | Noninverting input, channel D |
NC | — | 3, 10 | — | No internal connection |
OUT A | 1 | 15 | O | Output, channel A |
OUT B | 7 | 6 | O | Output, channel B |
OUT C | 8 | 7 | O | Output, channel C |
OUT D | 14 | 14 | O | Output, channel D |
VEE | 11 | 11 | — | Negative (lowest) supply or ground (for single-supply operation) |
VCC | 4 | 2 | — | Positive (highest) supply |