JAJSFH0G february 2011 – june 2023 TLV707 , TLV707P
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 2.0 V and 5.5 V. The input voltage range provides adequate headroom in order for the device to have a regulated output. This input supply must be well regulated (see Figure 6-46 through Figure 6-53). If the input supply is noisy, additional input capacitors with low ESR help improve the output noise performance.