JAJSFH0G february 2011 – june 2023 TLV707 , TLV707P
PRODUCTION DATA
Place input and output capacitors as close to the device pins as possible. To improve ac performance (such as PSRR, output noise, and transient response), design the board with separate ground planes for VIN and VOUT, with the ground plane connected only at the GND pin of the device, as shown in Figure 8-10. In addition, connect the ground connection for the output capacitor directly to the GND pin of the device. High ESR capacitors can degrade PSRR performance.