JAJSK01E april 2011 – december 2020 TLV803 , TLV853
PRODUCTION DATA
The TLV803 family of supervisory circuits provides circuit initialization and timing supervision. The TLV853 and TLV863 are both functionally equivalent to the TLV803. These devices output a logic low whenever VDD drops below the negative-going threshold voltage (VIT–). The output, RESET, remains low for approximately 200 ms after the VDD voltage exceeds the positive-going threshold voltage (VIT– + Vhys). These devices are designed to ignore fast transients on the VDD pin.