JAJSD84K March 2017 – July 2024 TLV9061 , TLV9062 , TLV9064
PRODMIX
The TLV906x series is specified for operation from 1.8V to 5.5V (±0.9V to ±2.75V); many specifications apply from –40°C to 125°C. The Typical Characteristics section presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
Supply voltages larger than 6V can permanently damage the device; see the Absolute Maximum Ratings table.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout section.