JAJSD84M March 2017 – December 2024 TLV9061 , TLV9062 , TLV9064
PRODMIX
at TA = 25°C, VS = 5.5V, RL = 10kΩ connected to VS / 2, VCM = VS / 2, and VOUT = VS / 2 (unless otherwise noted)
VS = 1.8V to 5.5V | ||
RL = 2kΩ | ||
VCM = (V–) – 0.1V to (V+) – 1.4V | ||
TA= –40°C to 125°C | RL= 10kΩ | VS = 5.5V |
VS = 1.8V to 5.5V | ||
VS = 5.5V | VCM = 2.5V | RL = 2kΩ |
VOUT = 0.5VRMS | BW = 80kHz | G = +1 |
VS = 5.5V | VCM = 2.5V | RL = 2kΩ |
G = –1 | BW = 80kHz | f = 1kHz |
V+ = 2.75V | V– = –2.75V | G = +1V/V |
VOUT step = 100mVp-p | RL = 10kΩ |
V+ = 2.75V | V– = –2.75V | |
V+ = 2.75V | V– = –2.75V | G = 1V/V |
PRF = –10dBm | ||
VS = 5.5V | ||
TA = –40°C to 125°C | ||
V+ = 2.75V | V– = –2.75V |
CL = 10pF | ||
V+ = 2.75V | V– = –2.75V | |
VS = 5.5V | VCM = –0.1V to 5.6V | TA= –40°C to 125°C |
RL= 10kΩ |
VS = 1.8V to 5.5V | ||
VS = 5.5V | RL = 2kΩ | G = +1 |
VCM = 2.5V | BW = 80kHz | f = 1kHz |
V+ = 2.75V | V– = –2.75V | G = –1V/V |
VOUT step = 100mVp-p | RL = 10kΩ |
V+ = 2.75V | V– = –2.75V | G = –10V/V |
V+ = 2.75V | V– = –2.75V | CL = 100pF |
G = 1V/V |
RL = 10 kΩ | CL = 10pF | |
V+ = 2.75V | V– = –2.75V | |
VS = 5.5V | ||