JAJSH90D April 2019 – June 2022 TMP235-Q1 , TMP236-Q1
PRODUCTION DATA
Figure 5-1 DBZ Package3-Pin SOT-23Top View
| NAME | PIN | TYPE | DESCRIPTION | |
|---|---|---|---|---|
| SOT-23 | SC70 | |||
| GND | 3 | 2 | Ground | Power supply ground. |
| NC | — | 5 | — | No internal connection. This pin may be left floating or connected to GND. |
| NC | — | 1 | — | No internal connection. This pin may be left floating or connected to GND. |
| VOUT | 2 | 3 | O | Outputs voltage proportional to temperature |
| VDD | 1 | 4 | I | Positive supply input |