JAJSFY5E August 2018 – December 2019 TMUX6111 , TMUX6112 , TMUX6113
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | Enable turn-on time | VS = 8 V, RL = 300 Ω , CL = 35 pF | 72 | 84 | ns | |
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 117 | ns | ||||
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 128 | ns | ||||
tOFF | Enable turn-off time | VS = 8 V, RL = 300 Ω , CL = 35 pF | 57 | 66 | ns | |
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 78 | ns | ||||
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 84 | ns | ||||
tBBM | Break-before-make time delay (TMUX6113 only) | VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 17 | 47 | ns | |
QJ | Charge injection | VS = 0 V to 12 V, RS = 0 Ω , CL = 1 nF | 0.6 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –86 | dB | ||
XTALK | Channel-to-channel crosstalk | RL = 50 Ω , CL = 5 pF, f = 1 MHz, adjacent channel | –98 | dB | ||
RL = 50 Ω , CL = 5 pF, f = 1 MHz, non-adjacent channel | –117 | dB | ||||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF, f = 1 MHz | -14 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | RL = 10 kΩ , CL = 5 pF, VPP= 0.62 V, f= 1 MHz | –59 | dB | ||
BW | -3dB Bandwidth | RL = 50 Ω , CL = 5 pF | 750 | MHz | ||
CIN | Digital input capacitance | VIN = 0 V or VDD | 1.6 | pF | ||
CS(OFF) | Source off-capacitance | VS = 6 V, f = 1 MHz (PW package) | 2.2 | 3.1 | pF | |
VS = 6 V, f = 1 MHz (RTE package) | 2.9 | 4.0 | pF | |||
CD(OFF) | Drain off-capacitance | VS = 6 V, f = 1 MHz | 2.8 | 3.5 | pF | |
CS(ON), CD(ON) | Source and drain on-capacitance | VS = 6 V, f = 1 MHz | 4.6 | 6.3 | pF |