JAJSFY5E August 2018 – December 2019 TMUX6111 , TMUX6112 , TMUX6113
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | WQFN | ||
SEL1 | 1 | 15 | I | Logic control input 1. |
D1 | 2 | 16 | I/O | Drain pin 1. Can be an input or output. |
S1 | 3 | 1 | I/O | Source pin 1. Can be an input or output. |
VSS | 4 | 2 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
GND | 5 | 3 | P | Ground (0 V) reference |
S4 | 6 | 4 | I/O | Source pin 4. Can be an input or output. |
D4 | 7 | 5 | I/O | Drain pin 4. Can be an input or output. |
SEL4 | 8 | 6 | I | Logic control input 4. |
SEL3 | 9 | 7 | I | Logic control input 3. |
D3 | 10 | 8 | I/O | Drain pin 3. Can be an input or output. |
S3 | 11 | 9 | I/O | Source pin 3. Can be an input or output. |
NC | 12 | 10 | – | No internal connection. |
VDD | 13 | 11 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
S2 | 14 | 12 | I/O | Source pin 2. Can be an input or output. |
D2 | 15 | 13 | I/O | Drain pin 2. Can be an input or output. |
SEL2 | 16 | 14 | I | Logic control input 2. |
– | - | EP | – | Exposed Pad. The exposed pad is electrically connected to VSS internally. Connect EP to VSS to achieve rated thermal and ESD performance. |