JAJSFY5E August 2018 – December 2019 TMUX6111 , TMUX6112 , TMUX6113
PRODUCTION DATA.
Each channel of the TMUX6111, TMUX6112, and TMUX6113 is turned on or turned off based on the state of its corresponding SELx pin. The SELx pins are weakly pulled-down through an internal 6 MΩ resistor, allowing the switches to stay in a determined state when power is applies to the devices. The SELx pins can be connected to VDD.