4 改訂履歴
Changes from D Revision (January 2019) to E Revision
- タイトルの「TMUX611x ±16.5V」を「TMUX611x ±17V」に変更Go
- 「特長」の「広い電源電圧範囲:±5V~±16.5V (デュアル)、10V~16.5V (シングル)」を「広い電源電圧範囲:±5V~±17V (デュアル)、10V~17V (シングル)」に変更Go
- 「概要」の「デュアル電源 (±5V~±16.5V)、シングル電源 (10V~16.5V)」を「デュアル電源 (±5V~±17V)、シングル電源 (10V~17V)」に変更Go
- Changed ±16.5-V to ±17.5-V in the Description of the Device Comparison TableGo
- Changed recommended power supply voltage differential from 33 V to 34 VGo
- Changed recommended single supply voltage from 16.5 V to 17 VGo
- Changed positive and negative power supply voltage to +17 V and -17VGo
- The Overview From: dual supplies (±5 V to ±16.5 V) or single supply (10 V to 16.5 V) To: dual supplies (±5 V to ±17 V) or single supply (10 V to 17 V)Go
- Changed the Application Information From: 16.5 V (single supply) To: 17 V (single supply) Go
- The Power Supply Recommendations From: wide supply range of of ±5 V to ±16.5 V (10 V to 16.5 V in single-supply mode) To: wide supply range of of ±5 V to ±17 V (10 V to 17 V in single-supply mode)Go
Changes from C Revision (December 2018) to D Revision
- Changed descriptions in the Device Comparison Table to match the data sheet titleGo
- Changed Figure 30 to correct Op-Amp terminal polarities. Go
Changes from B Revision (November 2018) to C Revision
- Changed units for channel current and ambient temperature.Go
Changes from A Revision (November 2018) to B Revision
- TMUX6111 および TMUX6113 のドキュメント・ステータスを製品プレビューから量産データに変更Go
Changes from * Revision (August 2018) to A Revision
- TMUX6112 のドキュメント・ステータスを事前情報から量産データに変更Go