JAJSKR5D October 2020 – July 2024 TMUX7211 , TMUX7212 , TMUX7213
PRODUCTION DATA
The TMUX721x is part of the precision switches and multiplexers family of devices. These devices operate with dual supplies (±4.5 V to ±22V), a single supply (4.5 V to 44V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V), and offer true rail-to-rail input and output. The TMUX721x offers low RON, low on and off leakage currents and ultra-low charge injection performance. These features makes the TMUX721x a family of precision, robust, high-performance analog multiplexer for high-voltage, industrial applications.