JAJSL81C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
Fault response time (tREPONSE) measures the delay between the source voltage exceeding the supply voltage (VDD or VSS) by 0.5 V and the drain voltage failing to 50% of the maximum output voltage. Figure 8-9 shows the setup used to measure tRESPONSE.