JAJSL81C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
In Normal mode operation, signals of up to VDD and VSS can be passed through the switch from source (Sx) to drain (D or Dx) or from drain (D or Dx) to source (Sx). The address (Ax) pins and the enable (EN) pin determines which switch path to turn on, according to Table 9-1 and Table 9-2. The following conditions must be satisfied for the switch to stay in the ON condition: