JAJSL81C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
When the supplies of TMUX7308F and TMUX7309F are removed (VDD / VSS = 0 V or floating), the source (Sx) pins of the device remain in the high impedance (Hi-Z) state, and the source (Sx) and drain (Dx) pins of the device remain within the leakage performance mentioned in the Electrical Specifications. Powered-off protection minimizes system complexity by removing the need to control power supply sequencing of the system. The feature prevents errant voltages on the input source pins from reaching the rest of the system and maintains isolation when the system is powering up. Without powered-off protection, signal on the input source pins can back-power the supply rails through internal ESD diodes and cause potential damage to the system. For more information on powered-off protection refer to Eliminate Power Sequencing With Powered-Off Protection Signal Switches.
The switch remains OFF regardless of whether the VDD and VSS supplies are 0 V or floating. A GND reference must always be present for proper operation. Source and drain voltage levels of up to ±60 V are blocked in the powered-off condition.