JAJSL81C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
The TMUX7308F and TMUX7309F have internal weak pull-down resistors to GND so that the logic pins are not left floating. The value of this pull-down resistor is approximately 4 MΩ, but is clamped to about 1 µA at higher voltages. This feature integrates up to four external components and reduces system size and cost.