JAJSL81C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Positive supply (VDD) mux and ADC | +15 V |
Negative supply (VSS) mux and ADC | -15 V |
Power board supply voltage |
24 V |
Input / output signal range non-faulted | -15 V to 15 V |
Overvoltage protection levels |
-60 V to 60 V |
Control logic thresholds | 1.8 V compatible, up to 44 V |
Temperature range | -40°C to +125°C |