JAJSL81C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
All pins on the TMUX7308F and TMUX7309F support HBM ESD protection level up to ±3.5 kV, which helps the device from getting ESD damages during manufacturing process.
The drain pins (D or Dx) have internal ESD protection diodes to the supplies VDD and VSS, therefore the voltage at the drain pins must not exceed the supply voltages to prevent excessive diode current. The source pins have specialized ESD protection that allows the signal voltage to reach ±60 V regardless of supply voltage level. Exceeding ±60 V on any source input may damage the ESD protection circuitry on the device and cause the device to malfunction if the damage is excessive.