4 改訂履歴
Changes from E Revision (December 2017) to F Revision
- Changed the Functional Block Diagram, missing and unconnected lines Go
Changes from D Revision (March 2017) to E Revision
- Changed the Supply Voltage (AVCC to GND, PVCC to GND) MAX value From: 16 V To: 20 V in the Absolute Maximum RatingsGo
- Changed Figure 18Go
- Changed Figure 19Go
Changes from C Revision (March 2017) to D Revision
- Changed text From: "channel exceeds 14% (for example, +57%, –43%)." To: "channel exceeds 24% (±10%)." in the DC Detect sectionGo
- Deleted text "The inputs must remain at or above the voltage..." from the DC Detect sectionGo
Changes from B Revision (June 2016) to C Revision
- Added データシートにTPA3136AD2デバイスをGo
Changes from A Revision (June 2016) to B Revision
- Updated Thermal Characteristics Go
- Fixed Output Power characteristic to match initial description Go
- Fixed duplicate graph issue Go
Changes from * Revision (May 2016) to A Revision
- Changed data sheet from Product Preview to Production Data Go