JAJSO54 November 2022 TPA3223
PRODUCTION DATA
The TPA3223 device requires an external power supply for PVDD to power the output stage of the speaker amplifier and the associated circuitry.
An external power supply must be connected to GVDD, AVDD and VDD to power the gate-drive and other internal digital and analog circuit blocks in the device.
The allowable voltage range for both the PVDD and GVDD/AVDD/VDD supplies are listed in Section 7.3. Ensure both the PVDD and the GVDD/AVDD/VDD supplies can deliver more current than listed in Section 7.3.