SLVSAX6H October 2011 – December 2015 TPS2002C , TPS2003C , TPS2052C , TPS2060C , TPS2062C , TPS2062C-2 , TPS2064C , TPS2064C-2 , TPS2066C , TPS2066C-2
PRODUCTION DATA.
The TPS20xxC and TPS20xxC-2 dual power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short-circuits may be encountered. This family offers multiple devices with fixed current-limit thresholds for applications between 0.5 A and 2 A.
The TPS20xxC and TPS20xxC-2 dual family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current-limit threshold. This provides a predictable fault current under all conditions. The fast overcurrent response time eases the burden on the main 5 V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2052C TPS2062C TPS2066C TPS2066C-2 TPS2060C TPS2064C TPS2064C-2 |
MSOP (8) | 3.00 mm × 3.00 mm |
TPS2062C TPS2066C |
SOIC (8) | 3.90 mm × 4.90 mm |
TPS2062C-2 | SON (8) | 3.00 mm × 3.00 mm |
TPS2002C TPS2003C |
VSON (10) | 3.00 mm × 3.00 mm |
Changes from G Revision (January 2013) to H Revision
Changes from F Revision (November 2012) to G Revision
Changes from E Revision (August 2012) to F Revision
Changes from D Revision (July 2012) to E Revision
Changes from C Revision (June 2012) to D Revision
Changes from B Revision (March 2012) to C Revision
Changes from A Revision (March 2012) to B Revision
Changes from * Revision (October 2011) to A Revision
DEVICES | RATED CURRENT | STATUS | |||
---|---|---|---|---|---|
MSOP-8 (PowerPad™) | SOIC-8 | SON-8 | VSON-10 | ||
TPS2052C | 0.5 A | Active | — | — | — |
TPS2062C TPS2066C |
1 A | Active and Active | Active and Active | — | — |
TPS2062C-2 TPS2066C-2 |
1 A | — and Active | — | Active and — | — |
TPS2060C TPS2064C |
1.5 A | Active and Active | — | — | — |
TPS2064C-2 | 1.5 A | Active | — | — | — |
TPS2002C TPS2003C |
2 A | — | — | — | Active and Active |
PIN | TYPE(3) | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | MSOP | SOIC | VSON | SON | ||
GND | 1 | 1 | 1 | 1 | GND | Ground connection |
IN | 2 | 2 | 2, 3 | 2 | I | Input voltage and power-switch drain; connect a 0.1 µF or greater ceramic capacitor from IN to GND close to the IC |
EN1 | 3(1) | 3(6) | 4(4) | — | I | Enable input channel 1, logic high turns on power switch |
–(2) | –(7) | –(5) | — | |||
EN1 | –(1) | –(6) | –(4) | 3 | I | Enable input channel 1, logic low turns on power switch |
3(2) | 3(7) | 4(5) | ||||
EN2 | 4(1) | 4(6) | 5(4) | — | I | Enable input channel 2, logic high turns on power switch |
–(2) | –(7) | –(5) | — | |||
EN2 | –(1) | –(6) | –(4) | 4 | I | Enable input channel 2, logic low turns on power switch |
4(2) | 4(7) | 5(5) | ||||
FLT2 | 5 | 5 | 6 | 5 | O | Active-low open-drain output, asserted during overcurrent, or overtemperature conditions on channel 2 |
NC | — | — | 7 | — | O | No connect – leave floating |
OUT2 | 6 | 6 | 8 | 6 | O | Power-switch output channel 2, connected to load |
OUT1 | 7 | 7 | 9 | 7 | O | Power-switch output channel 1, connected to load |
FLT1 | 8 | 8 | 10 | 8 | O | Active-low open-drain output, asserted during over-current, or overtemperature conditions on channel 1 |
PowerPAD™ | PAD | — | PAD | — | GND | Internally connected to GND; used to heat-sink the part to the circuit board traces. Connect PAD to GND plane as a heatsink. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range on IN, OUTx, ENx or ENx, FLTx(4) | –0.3 | 6 | V | |
Voltage range from IN to OUT | –6 | 6 | V | |
Maximum junction temperature, TJ | Internally limited | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
IEC 61000-4-2, contact discharge(3) | ±8000 | V | ||
IEC 61000-4-2, air-gap discharge(3) | ±15000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage, IN | 4.5 | 5.5 | V | ||
VEnable | Input voltage, ENx or ENx | 0 | 5.5 | |||
IOUTx | Continuous output current, OUTx | TPS2052C | 0.5 | A | ||
TPS2062C, TPS2062C-2, TPS2066C, and TPS2066C-2 |
1 | |||||
TPS2060C, TPS2064C, and TPS2064C-2 | 1.5 | |||||
TPS2002C and TPS2003C | 2 | |||||
TJ | Operating junction temperature | –40 | 125 | °C | ||
IFLTx | Sink current into FLTx | 0 | 5 | mA |
THERMAL METRIC(1)(2) | TPS2052C TPS2062C TPS2066C TPS2066C-2 TPS2060C TPS2064C TPS2064C-2 |
TPS2062C TPS2066C |
TPS2062C-2 | TPS2002C TPS2003C |
UNIT | |
---|---|---|---|---|---|---|
DGN (MSOP) | D (SOIC) | DRB (SON) | DRC (VSON) | |||
8 PINS | 8 PINS | 8 PINS | 10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 57.2 | 129.9 | 50.8 | 45.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 110.5 | 83.5 | 60.3 | 58 | °C/W |
RθJB | Junction-to-board thermal resistance | 60.7 | 70.4 | 26.3 | 21.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.8 | 36.6 | 2.1 | 1.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 24 | 66.9 | 26.5 | 21.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 14.3 | n/a | 9.8 | 9.1 | °C/W |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SWITCH | |||||||
rDS(on) | On-resistance | TPS2052C (0.5 A) | DGN | 70 | 84 | mΩ | |
TPS2052C (0.5 A) –40°C ≤ (TJ, TA) ≤ 85°C |
DGN | 70 | 95 | ||||
TPS2062C, 66C, and 66C-2 (1 A) | DGN | 70 | 84 | ||||
TPS2062C, 66C, and 66C-2 (1 A), –40°C ≤ (TJ, TA) ≤ 85°C |
DGN | 70 | 95 | ||||
TPS2062C and 66C (1 A) | D | 90 | 108 | ||||
TPS2062C and 66C (1 A) –40°C ≤ (TJ, TA) ≤ 85°C |
D | 90 | 122 | ||||
TPS2062C-2 (1 A) | DRB | 73 | 87 | ||||
TPS2062C-2 (1 A) –40°C ≤ (TJ, TA) ≤ 85°C |
DRB | 73 | 101 | ||||
TPS2060C, 64C, and 64C-2 (1.5 A) | 70 | 84 | |||||
TPS2060C, 64C, and 64C-2 (1.5 A) –40°C ≤ (TJ, TA) ≤ 85°C |
70 | 95 | |||||
TPS2002C and 03C (2 A) | 70 | 84 | |||||
TPS2002C and 03C (2 A) –40°C ≤ (TJ, TA) ≤ 85°C |
70 | 95 | |||||
CURRENT LIMIT | |||||||
IOS | Current-limit (see Figure 28) | TPS2052C (0.5 A) | 0.75 | 1 | 1.25 | A | |
TPS2062C, 62C-2, 66C, and 66C-2 (1 A) | 1.28 | 1.61 | 1.94 | ||||
TPS2060C, 64C, and 64C-2 (1.5 A) | 1.83 | 2.29 | 2.75 | ||||
TPS2002C and 03C (2 A) | 2.55 | 3.15 | 3.77 | ||||
SUPPLY CURRENT | |||||||
ISD | Supply current, switch disabled | I(OUTx) = 0 mA | 0.01 | 1 | µA | ||
IS1E | Supply current, single switch enabled | I(OUTx) = 0 mA | 60 | 75 | |||
IS2E | Supply current, both switches enabled | I(OUTx) = 0 mA | 100 | 120 | |||
ILKG | Leakage current | VOUT = 0 V, VIN = 5.5 V, disabled, measured IVIN |
TPS20xxC-2 | 0.05 | 1 | ||
Reverse leakage current | VOUT = 5.5 V, VIN = 0 V, measured I(OUTx) | 0.15 | 1 | ||||
OUTPUT DISCHARGE | |||||||
RPD | Output pulldown resistance(2) | VIN = VOUTx = 5 V, disabled | TPS20xxC | 400 | 470 | 600 | Ω |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(3) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SWITCH | |||||||
rDS(on) | On-resistance | TPS2052C (0.5 A) | DGN | 70 | 112 | mΩ | |
TPS2062C, 66C, and 66C-2 (1 A) | DGN | 70 | 112 | ||||
TPS2062C and 66C (1 A) | D | 90 | 135 | ||||
TPS2062C-2 (1 A) | DRB | 73 | 115 | ||||
TPS2060C, 64C, and 64C-2 (1.5 A) | DGN | 70 | 112 | ||||
TPS2002C and 03C (2 A) | DRC | 70 | 112 | ||||
ENABLE INPUT (ENx or ENx) | |||||||
VIH | ENx (ENx), High-level input voltage | 4.5 V ≤ VIN ≤ 5.5 V | 2 | V | |||
VIL | ENx (ENx), Low-level input Voltage | 0.8 | |||||
Hysteresis | VIN = 5 V | 0.14 | |||||
Leakage current | VENx = 5.5 V or 0 V, VENx = 0 V or 5.5 V | –1 | 0 | 1 | µA | ||
ton | Turnon time (2) | VIN = 5 V, CL = 1 µF, RL = 100 Ω, ENx ↑ or ENx ↓ (see Figure 25, Figure 26, and Figure 23) 1 A, 1.5 A, 2 A Rated |
1.4 | 1.9 | 2.4 | ms | |
toff | Turnoff time (2) | VIN = 5 V, CL = 1 µF, RL = 100 Ω, ENx ↑ or EN ↓ (see Figure 25, Figure 26, and Figure 23) 1 A, 1.5 A, 2 A Rated |
1.95 | 2.60 | 3.25 | ms | |
tr | Rise time, output (2) | CL = 1 µF, RL = 100 Ω (see Figure 24) 1 A, 1.5 A, 2 A Rated |
0.58 | 0.82 | 1.15 | ms | |
tf | Fall time, output (2) | CL = 1 µF, RL = 100 Ω (see Figure 24) 1 A, 1.5 A, 2 A Rated |
0.33 | 0.47 | 0.66 | ms | |
CURRENT LIMIT | |||||||
IOS | Current-limit (see Figure 28) | TPS2052C (0.5 A) | 0.7 | 1 | 1.3 | A | |
TPS2062C, 62C-2, 66C, and 66C-2 (1 A) | 1.12 | 1.61 | 2.10 | ||||
TPS2060C, 64C, and 64C-2 (1.5 A) | 1.72 | 2.29 | 2.86 | ||||
TPS2002C and 03C (2 A) | 2.35 | 3.15 | 3.95 | ||||
tIOS | Short-circuit response time | VIN = 5 V (see Figure 27), One-half full load → R(SHORT) = 50 mΩ, Measure from application to when current falls below 120% of final value |
2 | µs | |||
SUPPLY CURRENT | |||||||
ISD | Supply current, switch disabled | Standard conditions, I(OUTx) = 0 mA | 0.01 | 10 | µA | ||
IS1E | Supply current, single switch enabled | Standard conditions, I(OUTx) = 0 mA | 90 | ||||
IS2E | Supply current, both switches enabled | Standard conditions, I(OUTx) = 0 mA | 150 | ||||
ILKG | Leakage current | VOUT = 0 V, VIN = 5.5 V, disabled, measured IVIN |
TPS20xxC-2 | 0.05 | |||
Reverse leakage current | VOUT = 5.5 V, VIN = 0 V, measured I(OUTx) | 0.20 | |||||
UNDERVOLTAGE LOCKOUT | |||||||
UVLO | Low-level input voltage, IN | VIN rising | 3.4 | 4.0 | V | ||
Hysteresis, IN | 0.14 | V | |||||
FLTx | |||||||
Output low voltage, FLTx | I(FLTx) = 1 mA | 0.2 | V | ||||
Off-state leakage | V(FLTx) = 5.5 V | 1 | µA | ||||
FLTx deglitch (2) | FLTx overcurrent assertion and deassertion | 7 | 10 | 13 | ms | ||
OUTPUT DISCHARGE | |||||||
Output pulldown resistance(2) | VIN = 5 V, VOUT = 5 V, disabled | TPS20xxC | 300 | 470 | 800 | Ω | |
VIN = 4 V, VOUT = 5 V, disabled | TPS20xxC | 350 | 560 | 1200 | |||
THERMAL SHUTDOWN | |||||||
Junction thermal shutdown threshold | In current limit | 135 | °C | ||||
Not in current limit | 155 | ||||||
Hysteresis | 20 | °C |