JAJSP05B May 2023 – October 2023 TPS2000E , TPS2001E , TPS2068E , TPS2069E
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage | –0.3 | 6 | V |
VOUT | Output voltage | –0.3 | 6 | V |
VEN | Input voltage | –0.3 | 6 | V |
VFLT | Voltage range | –0.3 | 6 | V |
IOUT | Continuous output current | Internal Limited | ||
TJ | Junction temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |