JAJSG28F august 2018 – august 2020 TPS2120 , TPS2121
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Pins | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
VIN1 , VIN2 | Input Voltage Range(1) | IN1, IN2 | 2.8 | 22 | V |
VOUT | Output Voltage Range | OUT | 0 | 22 | V |
VOV1 , VOV2 | Overvoltage Pin Voltage | OV1, OV2 | 0 | 5.5 | V |
VPRI , VSEL | Control Pin Voltage | PRI, SEL | 0 | 5.5 | V |
VST | Control Pin Voltage | ST | 0 | 5.5 | V |
RST | Status Pin Pull Up Resistance | ST | 6 | 20 | kΩ |
RILM | Current Limit Resistance | ILM | 18 | 100 | kΩ |
VSS | SS Pin Output Voltage | SS | 4 | V | |
IIN1 , IIN2 | TPS2120 Continuous Input Current | IN1, IN2 | 3 | A | |
IIN1 , IIN2 | TPS2121 Continuous Input Current | IN1, IN2 | 4.5 | A | |
TJ | Junction temperature | - | -40 | 125 | °C |