3 Description
The TPS251xx devices are USB dedicated charging port (DCP) controllers. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:
- Divider 1 DCP, required to apply 2 V and 2.7 V on the D+ and D– Lines respectively (TPS2513, TPS2514)
- Divider 2 DCP, required to apply 2.7 V and 2 V on the D+ and D– Lines respectively (TPS2513, TPS2514)
- Divider 3 DCP, required to apply 2.7 V and 2.7 V on the D+ and D– Lines respectively (TPS2513A, TPS2514A)
- BC1.2 DCP, required to short the D+ Line to the D– Line
- Chinese Telecom Standard YD/T 1591-2009 Shorted Mode, required to short the D+ Line to the D– Line
- 1.2 V on both D+ and D– Lines
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
TPS2513, TPS2514 |
SOT-23 (6) |
2.90 mm x 1.60 mm |
- For all available packages, see the orderable addendum at the end of the datasheet.