SLVSBY8D May 2013 – June 2020 TPS2513 , TPS2513A , TPS2514 , TPS2514A
PRODUCTION DATA.
DEVICE | NUMBER OF CONTROLLER | CHARGING SCHEMES (DCP_AUTO) | 1.2-V MODE
(D+/D– SHORTED AND BIAS TO 1.2 V) |
BC1.2 AND YD/T
1591-2009 MODE (D+/D– SHORTED) |
||
---|---|---|---|---|---|---|
DIVIDER 1
(D+/D– = 2 V/2.7 V) |
DIVIDER 2
(D+/D– = 2.7V / 2V) |
DIVIDER 3
(D+/D– = 2.7 V/2.7 V) |
||||
TPS2513 | Dual | Yes(1) | Yes | No | Yes | Yes |
TPS2514 | Single | Yes(1) | Yes | No | ||
TPS2513A | Dual | No | No | Yes | ||
TPS2514A | Single | No | No | Yes |