SLVSBY8D May 2013 – June 2020 TPS2513 , TPS2513A , TPS2514 , TPS2514A
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage of IN | 4.5 | 5.5 | V |
VDP1 | DP1 data line input voltage | 0 | 5.5 | V |
VDM1 | DM1 data line input voltage | 0 | 5.5 | V |
IDP1 | Continuous sink or source current | ±10 | mA | |
IDM1 | Continuous sink or source current | ±10 | mA | |
VDP2 | DP2 data line input voltage | 0 | 5.5 | V |
VDM2 | DM2 data line input voltage | 0 | 5.5 | V |
IDP2 | Continuous sink or source current | ±10 | mA | |
IDM2 | Continuous sink or source current | ±10 | mA | |
TJ | Operating junction temperature | –40 | 125 | °C |