JAJSJF1B March 2014 – September 2020 TPS2556-Q1 , TPS2557-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
tr | Rise time, output | VIN = 6.5 V | CL = 1 μF, RL = 100 Ω, (see Figure 8-1) | 2 | 3 | 4 | ms |
VIN = 2.5 V | 1 | 2 | 3 | ||||
tf | Fall time, output | VIN = 6.5 V | 0.6 | 0.8 | 1.0 | ||
VIN = 2.5 V | 0.4 | 0.6 | 0.8 | ||||
ton | Turnon time | CL = 1 μF, RL = 100 Ω, (see Figure 8-1) | 9 | ms | |||
toff | Turnoff time | 6 | ms | ||||
t(IOS) | Response time to short circuit | V(IN) = 5 V (see Figure 8-2) | 3.5(1) | μs |