JAJSJF1B March 2014 – September 2020 TPS2556-Q1 , TPS2557-Q1
PRODUCTION DATA
The previous sections described the selection of RILIM given certain application requirements and the importance of understanding the current-limit threshold tolerance. The analysis focused only on the TPS2556-Q1 and TPS2557-Q1 device performance and assumed an exact resistor value. However, resistors sold in quantity are not exact and are bounded by an upper and lower tolerance centered around a nominal resistance. The additional RILIM resistance tolerance directly affects the current-limit threshold accuracy at a system level. The following table shows a process that accounts for worst-case resistor tolerance assuming 1% resistor values. Step one follows the selection process outlined in the foregoing application examples. Step two determines the upper and lower resistance bounds of the selected resistor. Step three uses the upper and lower resistor bounds in the IOS equations to calculate the threshold limits. It is important to use tighter tolerance resistors, for example 0.5% or 0.1%, when precision current limiting is desirable.
Desired Nominal Current Limit (mA) | Ideal Resistor (kΩ) | Closest 1% Resistor (kΩ) | Resistor Tolerance | Actual Limits | |||||
---|---|---|---|---|---|---|---|---|---|
1% low (kΩ) | 1% high (kΩ) | IOS MIN (mA) | IOS NOM (mA) | IOS MAX (mA) | |||||
750 | 148.1 | 147 | 145.5 | 148.5 | 632 | 756 | 881 | ||
1000 | 111.3 | 110 | 108.9 | 111.1 | 859 | 1011 | 1161 | ||
1250 | 89.1 | 88.7 | 87.8 | 89.6 | 1079 | 1256 | 1426 | ||
1500 | 74.3 | 75 | 74.3 | 75.8 | 1289 | 1486 | 1673 | ||
1750 | 63.7 | 63.4 | 62.8 | 64.0 | 1540 | 1760 | 1964 | ||
2000 | 55.8 | 56.2 | 55.6 | 56.8 | 1749 | 1986 | 2203 | ||
2250 | 49.6 | 49.9 | 49.4 | 50.4 | 1983 | 2238 | 2468 | ||
2500 | 44.7 | 44.2 | 43.8 | 44.6 | 2255 | 2528 | 2770 | ||
2750 | 40.7 | 40.2 | 39.8 | 40.6 | 2493 | 2781 | 3033 | ||
3000 | 37.3 | 37.4 | 37.0 | 37.8 | 2691 | 2991 | 3249 | ||
3250 | 34.4 | 34.8 | 34.5 | 35.1 | 2904 | 3215 | 3480 | ||
3500 | 32.0 | 31.6 | 31.3 | 31.9 | 3216 | 3542 | 3816 | ||
3750 | 29.9 | 30.1 | 29.8 | 30.4 | 3386 | 3720 | 3997 | ||
4000 | 28.0 | 28 | 27.7 | 28.3 | 3655 | 4000 | 4282 | ||
4250 | 26.4 | 26.1 | 25.8 | 26.4 | 3937 | 4293 | 4579 | ||
4500 | 24.9 | 24.9 | 24.7 | 25.1 | 4138 | 4501 | 4789 | ||
4750 | 23.6 | 23.7 | 23.5 | 23.9 | 4360 | 4730 | 5020 | ||
5000 | 22.4 | 22.6 | 22.4 | 22.8 | 4585 | 4961 | 5253 | ||
5250 | 21.4 | 21.5 | 21.3 | 21.7 | 4834 | 5216 | 5509 | ||
5500 | 20.4 | 20.5 | 20.3 | 20.7 | 5083 | 5472 | 5765 |