JAJS441C December 2009 – October 2020 TPS2560 , TPS2561
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | 2.5 | 6.5 | V | ||
V ENx | TPS2560 enable voltage | 0 | 6.5 | V | ||
VENx | TPS2561 enable voltage | 0 | 6.5 | V | ||
VIH | High-level input voltage on ENx or ENx | 1.1 | V | |||
VIL | Low-level input voltage on ENx or ENx | 0.66 | V | |||
IOUTx | Continuous output current per channel | 0 | 2.5 | A | ||
Continuous FAULTx sink current | 0 | 10 | mA | |||
RILIM | Recommended resistor limit | 20 | 187 | kΩ | ||
TJ | Operating junction temperature | –40 | 125 | °C |