over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
---|
| Voltage on IN, ENx or ENx,
ILIM, FAULTx | –0.3 | 7 | V |
|
OUTx |
–0.8 |
7 |
V |
| Voltage from IN to OUTx | –7 | 7 | V |
| Continuous output current | Internally limited | – |
| Continuous total power dissipation | See Dissipation Ratings | – |
| Continuous
FAULTx sink current | | 25 | mA |
| ILIM source current | Internally limited | – |
TJ | Maximum junction temperature | –40 | OTSD2(3) | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause
permanent damage to the device. These are stress
ratings only, which do not imply functional
operation of the device at these or any other
conditions beyond those indicated under the
Section 7.4. Exposure to
absolute-maximum-rated conditions for extended
periods may affect device reliability.
(2) Voltages are referenced to GND unless otherwise noted.
(3) Ambient over temperature shutdown threshold.