JAJSCH0D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Voltage Comparator (VBUS) | ||||||
VBUS_RTH | VBUS Threshold (Rising voltage) | 4.25 | 4.45 | 4.65 | V | |
VBUS_FTH | VBUS Threshold (Falling voltage) | 3.5 | 3.7 | 3.9 | V | |
VBUS Threshold (Hysteresis) | 0.75 | V | ||||
Power Supply (VDD, VPWR) | ||||||
VDD_TH | VDD UVLO threshold | Rising voltage | 2.8 | 2.91 | 2.97 | V |
Falling voltage | 2.8 | 2.86 | 2.91 | |||
Hysteresis, comes into effect once the rising threshold is crossed. | 0.05 | |||||
VPWR_TH | VPWR UVLO threshold | Rising voltage | 4.2 | 4.45 | 4.65 | V |
Falling voltage | 3.5 | 3.7 | 3.9 | |||
Hysteresis, comes into effect once the rising threshold is crossed. | 0.75 | |||||
Supply current drawn from VDD in sleep mode | VPWR = 0 V, VDD = 5 V, CC1 and CC2 pins are open. TJ = 25°C | 8.5 | µA | |||
VPWR = 0 V, VDD = 3.3 V, CC1 and CC2 pins are open. TJ = 25°C | 5.4 | µA | ||||
VPWR = 0 V, VDD = 5 V,CC1 pin open, CC2 pin tied to GND. TJ = 25°C | 93 | µA | ||||
Supply current drawn from VPWR in sleep mode | VPWR = 5 V, VDD = 0 V, CC1 and CC2 pins are open. TJ = 25°C | 8 | µA | |||
VPWR = 5 V, VDD = 0 V, CC1 pin open, CC2 pin tied to GND. TJ = 25°C | 89 | µA | ||||
ISUPP | Typical operating current (from VPWR and VDD) | Power Delivery Sourcing active, VBUS = 5 V,
VPWR = 5 V, VDD = 3.3 V |
1 | 1.8 | 3 | mA |
Over/Under Voltage Protection (VBUS) | ||||||
VFOVP | Fast OVP threshold, always enabled | 5 V Power Delivery contract | 5.8 | 6.05 | 6.3 | V |
12 V Power Delivery contract (TPS25741) | 13.2 | 13.75 | 14.3 | V | ||
20 V Power Delivery contract (TPS25741) | 22.1 | 23.05 | 24.0 | V | ||
9 V Power Delivery contract (TPS25741A) | 10.1 | 10.55 | 11.0 | V | ||
15 V Power Delivery contract (TPS25741A) | 16.2 | 16.95 | 17.7 | V | ||
VSOVP | Slow OVP threshold, disabled during voltage transitions. (see Figure 1) | 5 V Power Delivery contract | 5.5 | 5.65 | 5.8 | V |
12 V Power Delivery contract (TPS25741) | 13.1 | 13.4 | 13.7 | V | ||
20 V Power Delivery contract (TPS25741) | 21.5 | 22.0 | 22.5 | V | ||
9 V Power Delivery contract (TPS25741A) | 10 | 10.2 | 10.4 | V | ||
15 V Power Delivery contract (TPS25741A) | 16.3 | 16.5 | 17 | V | ||
VSUVP | UVP threshold, disabled during voltage transitions (see Figure 1) | 5 V Power Delivery contract | 3.5 | 3.65 | 3.8 | V |
12 V Power Delivery contract (TPS25741) | 9.2 | 9.45 | 9.7 | V | ||
20 V Power Delivery contract (TPS25741) | 15.7 | 16.1 | 16.5 | V | ||
9 V Power Delivery contract (TPS25741A) | 6.8 | 6.95 | 7.1 | V | ||
15 V Power Delivery contract (TPS25741A) | 11.7 | 11.95 | 12.2 | V | ||
VAUX | ||||||
VVAUX | Output voltage | 0 ≤ IVAUX ≤ IVAUXEXT | 2.875 | 3.2 | 4.1 | V |
VAUX Current limit | 1 | 5 | mA | |||
IVAUXEXT | External load that may be applied to VAUX. | 25 | µA | |||
DVDD | ||||||
VDVDD | Output voltage | 0 mA ≤ IDVDD ≤ 35 mA, CC1 or CC2 pulled to ground via 5.1 kΩ, or both CC1 and CC2 pulled to ground via 1 kΩ | 1.75 | 1.85 | 1.95 | V |
Load Regulation | Overshoot from VDVDD, 10-mA minimum,
0.198-µF bypass capacitor |
1.7 | 2 | V | ||
Undershoot from VDVDD, 10-mA minimum,
0.198-µF bypass capacitor |
1.7 | 2 | V | |||
Current limit | DVDD tied to GND | 40 | 150 | mA | ||
VTX | ||||||
Output voltage | Not transmitting or receiving, 0 to 2 mA external load | 1.050 | 1.125 | 1.200 | V | |
Current Limit | VTX tied to GND | 2.5 | 10 | mA | ||
Gate Driver Disable (GD) | ||||||
VGD_TH | Input enable threshold voltage | Rising voltage | 1.64 | 1.725 | 1.81 | V |
Hysteresis | 0.15 | V | ||||
VGDC | Internal clamp voltage | IGD = 80 µA | 6.5 | 7.5 | 8.5 | V |
RGD | Internal pulldown resistance | From 0 V to 6 V | 3 | 6 | 9.5 | MΩ |
Discharge (DSCG)(1)(2) | ||||||
VDSCGT | ON state (linear) | IDSCG = 100 mA | 0.15 | 0.42 | 1 | V |
IDSCGT | ON state (saturation) | VDSCG = 4 V, pulsed testing | 220 | 553 | 1300 | mA |
RDSCGB | Discharge bleeder | While CC1 is pulled down by 5.1 kΩ and CC2 is open, VDSCG = 25 V, compute VDSCG/IDSCG | 6.6 | 8.2 | 10 | kΩ |
Leakage current | 0 V ≤ VDSCG ≤ 25 V | 2 | µA | |||
P-ch MOSFET Gate Driver (GDPG) | ||||||
IGDPG | Sinking current (ON) | 2 V ≤ VGDPG ≤ 25 V | 34 | 41 | 48 | µA |
ILGDPG | Leakage current | 0 V ≤ VGDPG ≤ 25 V | 2 | µA | ||
N-ch MOSFET Gate Driver (G5V) | ||||||
IG5VON | Sourcing current | 0 V ≤ VG5V ≤ 9 V | 6.6 | 10 | µA | |
VG5VON | Sourcing voltage (ON) | IG5V ≤ 2 µA | 10 | 16 | V | |
RG5VOFF | Sinking strength (OFF) | VG5V = 1 V | 200 | Ω | ||
Sinking strength UVLO (safety) | VDD = 1.3 V, VPWR = 0 V, VG5V = 1 V | 288 | µA | |||
VPWR = 1.3 V, VDD = 0 V, VG5V = 1 V | 343 | µA | ||||
Off-state leakage | VG5V = 15V | 2 | µA | |||
N-ch MOSFET Gate Driver (GDNG,GDNS) | ||||||
IGDNGON | Sourcing current | 0 V ≤ VGDNS ≤ 25 V,
0 V ≤ VGDNG – VGDNS ≤ 6 V |
13.2 | 20 | 30 | µA |
VGDNGON | Sourcing voltage while enabled (VGDNG – VGDNS) | 0 V ≤ VGDNS ≤ 25 V, IGDNGON ≤ 4 µA, VPWR = 0 V | 7 | 12 | V | |
0 V ≤ VGDNS ≤ 25 V, IGDNGON ≤ 4 µA, VDD = 0 V | 8.5 | 12 | V | |||
RGDNGOFF | Sinking strength while disabled | VGDNG – VGDNS= 0.5 V,
0 ≤ VGDNS ≤ 25 V |
150 | 300 | Ω | |
Sinking strength UVLO (safety) | VDD = 1.4 V, VGDNG = 1 V,
VGDNS = 0 V, VPWR = 0 V |
145 | µA | |||
VDD = 1.4 V, VGDNG = 1 V,
VGDNS = 0 V, VDD = 0 V |
145 | µA | ||||
Off-state leakage | VGDNS = 25 V, VGDNG open | 7 | µA | |||
Power Control Input (PCTRL) | ||||||
VPCTRL_TH | Active threshold voltage(3) | Voltage rising | 1.65 | 1.75 | 1.85 | V |
Hysteresis | 100 | mV | ||||
Input resistance | 0 V ≤ VPCTRL ≤ VVAUX | 1.5 | 2.9 | 6 | MΩ | |
Voltage Select (HIPWR), Power Select (PSEL)(4) | ||||||
Leakage current | 0 V ≤ VHIPWR ≤ VDVDD,
0 V ≤ VPSEL ≤ VDVDD |
–1 | 1 | µA | ||
Port Status and Voltage Control (CTL1, CTL2, UFP, POL, DEBUG)(5) | ||||||
VOL | Output low voltage | IOL = 4 mA sinking | 0.4 | V | ||
Leakage Current (6) | In Hi-Z state, 0 ≤ VCTLx ≤ 5.5 V or
0 ≤ VUFP ≤ 5.5V |
–0.5 | 0.5 | µA | ||
Presence of Audio Accessory (AUDIO)(13) | ||||||
IAUD | Current pull down | VAUDIO = 1 V | 34 | 40 | 46 | kΩ |
Leakage current | 0 V ≤ VAUDIO ≤ 5.5 V | 2 | µA | |||
Enable 9 V, 12 V Capability (EN9V, EN12V)(7) | ||||||
VILGIO | Input low threshold voltage | 0.585 | V | |||
VIHGIO | Input high threshold voltage | 1.225 | V | |||
Input hysteresis | 0.25 | V | ||||
Transmitter Specifications (CC1, CC2) | ||||||
RTX | Output resistance (zDriver, refer to USB Power Delivery in ドキュメントのサポート) | During transmission | 33 | 48 | 75 | Ω |
VTXHI | Transmit high voltage | External Loading per Figure 28 | 1.05 | 1.125 | 1.2 | V |
VTXLO | Transmit low voltage | External Loading per Figure 28 | –75 | 75 | mV | |
Receiver Specifications (CC1, CC2) | ||||||
VRXHI | Receive threshold (rising) | 800 | 840 | 885 | mV | |
VRXLO | Receive threshold (falling) | 485 | 525 | 570 | mV | |
Receive threshold (hysteresis) | 315 | mV | ||||
Amplitude of interference that can be tolerated. | Interference is 600 kHz square wave, rising 0 to 100 mV. | 100 | mV | |||
Interference is 1 MHz sine wave | 1 | VPP | ||||
DFP Specifications (CC1, CC2) | ||||||
VDSTD | Detach threshold when cable is detached while in standard DFP mode. | In standard DFP mode(8), voltage rising | 1.52 | 1.585 | 1.65 | V |
Hysteresis | 0.02 | V | ||||
VD1p5 | Detach threshold when cable is detached. | In 1.5 A DFP mode(9), voltage rising | 1.52 | 1.585 | 1.65 | V |
Hysteresis | 0.02 | V | ||||
VD3p0 | Detach threshold when cable is detached | In 3 A DFP mode(10), voltage rising | 2.50 | 2.625 | 2.75 | V |
Hysteresis | 0.05 | V | ||||
VOCN | Unloaded output voltage on CC pin | normal mode | 2.7 | 4.35 | V | |
VOCDS | VPWR = 0 V (in UVLO) or in sleep mode | 1.8 | 5.5 | V | ||
IRPSTD | Loaded output current while connected through CCx | In standard DFP mode(8), CCy open,
0 V ≤ VCCx ≤ 1.5 V (vRd) |
64 | 80 | 96 | µA |
IRP1.5 | Loaded output current while connected through CCx | In 1.5 A DFP mode(9), CCy open,
0 V ≤ VCCx ≤ 1.5 V (vRd) |
166 | 180 | 194 | µA |
IRP3.0 | Loaded output current while connected through CCx | In 3 A DFP mode(10), CCy open,
0 V ≤ VCCx ≤ 1.5 V (vRd) |
304 | 330 | 356 | µA |
VRDSTD | Ra, Rd detection threshold (falling) | In standard DFP mode(8),
0 V ≤ VCCx ≤ 1.5 V (vRd) |
0.15 | 0.19 | 0.23 | V |
Hysteresis | 0.02 | V | ||||
VRD1.5 | Ra, Rd detection threshold (falling) | In 1.5 A DFP mode(9), CCy open
0 V ≤ VCCx ≤ 1.5 V (vRd) |
0.35 | 0.39 | 0.43 | V |
Hysteresis | 0.02 | V | ||||
VRD3.0 | Ra, Rd detection threshold (falling) | In 3 A DFP mode(10), CCy open
0 V ≤ VCCx ≤ 1.5 V (vRd) |
0.75 | 0.79 | 0.83 | V |
Hysteresis | 0.02 | V | ||||
VWAKE | Wake threshold (rising and falling), exit from sleep mode | VPWR = 4.65 V , 0 V ≤ VDD ≤ 3 V | 1.6 | 3.0 | V | |
IDSDFP | Output current on CCx in sleep mode to detect Ra removal. | CCx = 0V, CCy floating | 40 | 73 | 105 | µA |
Connector Power Specifications (CC1, CC2, VCONN)(16) | ||||||
UVLO for VCONN (18) | Turn-on, VCONN rising | 2.2 | 2.4 | 2.6 | V | |
Hysteresis | 0.1 | V | ||||
RDSON | Resistance from VCONN to CC1 or CC2(14)(17) | 4.75 V ≤ VCONN ≤ 5.5 V
(Fixed Supply mode), ICCx = 250 mA –40°C ≤ TJ ≤ 125°C |
300 | 500 | mΩ | |
4.75 V ≤ VCONN ≤ 5.5 V
(Fixed Supply mode), ICCx = 250 mA TJ = 25°C |
300 | 350 | mΩ | |||
IOS | Current limit measured on CC1 or CC2(15) | 4.75 V ≤ VCONN ≤ 5.5 V
(Fixed Supply mode) |
415 | 490 | 562 | mA |
Fault threshold | 1.1×IOS | 1.25×IOS | mA | |||
Over-Current Protection (ISNS, VBUS) | ||||||
VITRIP | Current trip shunt voltage | Specified as VISNS – VBUS. The OCP trip point setting assumes the sense resistor is 5 mΩ | ||||
HIPWR: 5 A not enabled | 19.2 | 22.6 | mV | |||
HIPWR: 5 A enabled | 29 | 34 | mV | |||
OTSD | ||||||
TJ1 | Die Temperature (Analog)(11) | TJ ↑ | 125 | 135 | 145 | °C |
Hysteresis | 10 | |||||
TJ2 | Die Temperature (Analog)(12) | TJ ↑ | 140 | 150 | 163 | °C |
Hysteresis | 10 |