JAJSCH0D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tVP | Delay from enabling external NFET until under-voltage and OCP protection are enabled | VBUS = GND | 190 | ms | ||
tSTL | Source settling time, time from CTL1 and CTL2 being changed until a PS_RDY USB Power Delivery message is transmitted to inform the sink is may draw full current per USB Power Delivery in ドキュメントのサポート. | 260 | ms | |||
tSR | Time that VBUS is held low after a hard reset. This is tSrcRecover in USB Power Delivery in ドキュメントのサポート. | TJ> TJ1 | 765 | ms | ||
tHR | Time after hard reset is transmitted until GDNG is disabled. This is tPSHardReset in USB Power Delivery in ドキュメントのサポート. | 30 | ms | |||
tCCDeb | Time until UFP or AUDIO or DEBUG is pulled low after an attachment, this is the USB Type-C required debounce time for attachment detection called tCCDebounce [1]. | 185 | ms | |||
tST | Delay after sink request is accepted until CTL1 and/or CTL2 is changed. This is called tSnkTransition in USB Power Delivery in ドキュメントのサポート. | 30 | ms | |||
tFLT | The time in between hard reset transmissions in the presence of a persistent supply fault. | GD = GND or VPWR = GND, sink attached | 1395 | ms | ||
tSH | The time in between retries (hard reset transmissions) in the presence of a persistent VBUS short. | VBUS = GND, sink attached | 985 | ms | ||
tON | The time from UFP being pulled low until a hard reset is transmitted. Designed to be greater than tSrcTurnOn in USB Power Delivery in ドキュメントのサポート. | GD = 0 V or VPWR = 0 V | 600 | ms | ||
Retry interval if USB Power Delivery sink stops communicating without being removed or if sink does not communicate after a fault condition. Time GDNG remains enabled before a hard reset is transmitted. This is the tNoResponse time in USB Power Delivery in ドキュメントのサポート. | Sink attached | 4.8 | s | |||
tDVDD | Delay before DVDD is driven high | After sink attached | 5 | ms | ||
tGDoff | Turnoff delay, time until VGDNG is below 10% of its initial value after the GD pin is low. | VGD: 5 V → 0 V in < 0.5 µs. | 5 | µs | ||
tFOVP | Response time when VBUS exceeds the fast-OVP threshold | VBUS ↑ to GDNG OFF
(VGDNG below 10% its initial value) |
30 | µs | ||
OCP large signal response time | 5 A enabled, VISNS – VVBUS: 0 V → 42 mV measured to GDNG transition start. | 30 | µs | |||
Time until discharge is stopped after TJ1 is exceeded. | 0 V ≤ VDSCG ≤ 25 V | 10 | µs | |||
Digital output fall time | VPULLUP = 1.8 V, CLoad = 10 pF,
RPULLUP = 10 kΩ, V(CTLx) or VUFP : 70% VPULLUP → 30% VPULLUP |
20 | 300 | ns | ||
tVCON | VCONN turn-on time | Measured from when UFP is pulled low until VCONN FET is enabled. | 2 | ms | ||
VBUS turn-on time | Measured from when UFP is pulled low until GDNG begins sourcing its full current | 2 | ms |