JAJSCH0D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The voltages advertised to USB Power Delivery-capable sinks can be configured to one of four different sets. The EN12V, or EN9V pin is not envisioned to be changed dynamically in the system, so changing its state does not trigger sending source capabilities. However, the TPS25741 or TPS25741A checks the status of the pin each time before it sends a source capabilities message using USB Power Delivery. Note that changing the state of the PCTRL pin forces capabilities to be re-transmitted. The device reads the HIPWR pin after a reset and latches the result.
EN12V PIN | HIPWR PIN | VOLTAGES ADVERTISED via USB POWER DELIVERY [V] |
---|---|---|
High | Connected to DVDD or GND directly | 5, 12, 20 |
High | Connected to DVDD or GND via RSEL | 5, 12 |
Low | Connected to DVDD or GND directly | 5, 20 |
Low | Connected to DVDD or GND via RSEL | 5 |
EN9V PIN | HIPWR PIN | VOLTAGES ADVERTISED via USB POWER DELIVERY [V] |
---|---|---|
High | Connected to DVDD or GND directly | 5, 9, 15 |
High | Connected to DVDD or GND via RSEL | 5, 9 |
Low | Connected to DVDD or GND directly | 5, 15 |
Low | Connected to DVDD or GND via RSEL | 5 |