JAJSCH0D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
AUDIO is an open-drain output pin used to indicate the attachment of a USB Type-C audio accessory. After both CC1 and CC2 are pulled below VRDSTD for at least tCcDeb, AUDIO is pulled low until at least one of the CC pins rises above VRDSTD for at least tCcDeb.
DEBUG is an open-drain output pin used to indicate the attachment of a USB Type-C debug accessory. After both CC1 and CC2 are between VDSTD and VRDSTD for at least tCcDeb, DEBUG is pulled low until at least one of the CC pins rises above VDSTD or below VRDSTD. This complies with the USB Type-C version 1.1 debug accessory detection.