JAJSCH0D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The recommended VDD supply voltage range is 3 V to 5.5 V. The device requires approximately 2 mA (ISUPP) typical in normal operating mode and below 10 µA in sleep mode. If the VDD supply is not used, then it may be connected to AGND/GND.