JAJSE35C November 2017 – August 2019 TPS25820 , TPS25821
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUT - POWER SWITCH | ||||||
RDS(on) | On resistance(1) | TJ = 25°C, IOUT = 1.5 A | 64 | 70 | mΩ | |
–40°C ≤ TJ ≤ 85°C, IOUT = 1.5 A | 64 | 85 | ||||
–40°C ≤ TJ ≤ 125°C, IOUT = 1.5 A | 64 | 98 | ||||
IREV | OUT to IN reverse leakage current | VOUT = 5.5 V, 0 ≤ VIN ≤ 5.5 V, VEN = 0 V,
–40°C ≤ TJ ≤ 85°C, measure IIN |
0 | 3 | µA | |
OUT - CURRENT LIMIT | ||||||
IOS | Short circuit current limit (1) | 1.6 | 1.72 | 1.84 | A | |
RREF = 10 Ω | 4.0 | |||||
OUT - DISCHARGE | ||||||
Discharge resistance | VOUT = 4 V | 400 | 500 | 600 | Ω | |
Bleed discharge resistance | VOUT = 4 V, No Sink termination on CC lines, time > tw_OUT_DCHG | 90 | 150 | 250 | kΩ | |
VTH | Rising threshold for not discharged | 800 | mV | |||
REF | ||||||
IOS | Short circuit current | RREF = 10 Ω | 9.5 | 17.5 | µA | |
VO | Output voltage | 0.78 | 0.8 | 0.82 | V | |
FAULT | ||||||
VOL | Output low voltage | IFAULT = 1 mA | 250 | mV | ||
IOFF | Off-state leakage | VFAULT = 5.5 V | 1 | µA | ||
CC1/CC2 - VCONN POWER SWITCH (TPS25820) | ||||||
RDS(on) | On resistance | TJ = 25°C, ICCx = 250 mA | 480 | 530 | mΩ | |
-40°C ≤ TJ ≤ 85°C, ICCx = 250 mA | 480 | 645 | ||||
-40°C ≤ TJ ≤ 125°C, ICCx = 250 mA | 480 | 755 | ||||
CC1/CC2 - VCONN POWER SWITCH - CURRENT LIMIT (TPS25820) | ||||||
IOS | Short circuit current limit(1) | 315 | 370 | 425 | mA | |
RREF = 10 Ω | 1000 | |||||
CC1/CC2 – CONNECT MANAGEMENT | ||||||
ISRC | Sourcing current | VCHG = 0 V, 0 V ≤ VCCx ≤ 1.5 V, after VSINK = 0 V | 73 | 80 | 85 | µA |
0 V ≤ VCCx ≤ 1.5 V, after VSINK = 0 V | 168 | 180 | 190 | |||
VCHG = 0 V or VIN, 0 V ≤ VCCx ≤ 1.5 V, before VSINK = 0 V | 64 | 80 | 96 | |||
IREV | Reverse leakage current | CCx is the CC pin under test, CCy is the other CC pin. VCCx = 5.5 V, CCy floating, VEN = 0 V or 0 V ≤ VIN ≤ 5.5 V, –40°C ≤ TJ ≤ 85°C, IREV is current into CCx pin. | 0 | 5 | µA | |
CCx is the CC pin under test, CCy is the other CC pin. VCCx = 5.5 V, CCy = 0 V, –40°C ≤ TJ ≤ 85°C, IREV is current into CCx pin. | 5 | 10 | ||||
CC1/CC2 – CONNECT MANAGEMENT – VCONN DISCHARGE MODE | ||||||
Discharge resistance (TPS25820) | CC pin that was providing VCONN before detach: VCCX = 4 V | 400 | 500 | 600 | Ω | |
VTH | Falling threshold for discharged (TPS25820) | CC pin that was providing VCONN before detach | 570 | 600 | 630 | mV |
Discharged threshold hysteresis (TPS25820) | 100 | mV | ||||
SINK, POL | ||||||
VOL | Output low voltage | ISNK_PIN = 1 mA | 250 | mV | ||
IOFF | Off-state leakage | VPIN = 5.5 V | 1 | µA | ||
EN, CHG - LOGIC INPUTS | ||||||
VTH | Rising threshold voltage for output logic change | 1.45 | 1.8 | V | ||
VTH | Falling threshold voltage for output logic change | 1.00 | 1.35 | V | ||
Hysteresis(2) | 100 | mV | ||||
IIN | Input current | VPIN = 0 V or 5.5 V | –0.5 | 0.5 | µA | |
OVER TEMPERATURE SHUT DOWN | ||||||
TTH_OTSD2 | Rising threshold temperature for device shutdown | 155 | °C | |||
Hysteresis(2) | 20 | °C | ||||
TTH_OTSD1 | Rising threshold temperature for OUT/ VCONN switch shutdown in current limit | 135 | °C | |||
Hysteresis(2) | 20 | °C | ||||
IN | ||||||
VTH | Rising threshold voltage for not UVLO | 3.9 | 4.1 | 4.3 | V | |
Hysteresis(2) | 100 | mV | ||||
II | Disabled supply current | VEN = 0 V, –40°C ≤ TJ ≤ 85°C | 1 | µA | ||
Enabled supply current with CC lines open | –40°C ≤ TJ ≤ 85°C | 1 | 4 | |||
Enabled supply current with dangling Ra cable attached | 150 | 195 | ||||
Enabled supply current with Sink attached via cable that is electronically marked (includes IN current that provides the CC output current to the sink Rd resistor) | VCHG = 0 V | 232 | 275 | |||
332 | 380 | |||||
Enabled supply current with Sink attached via cable that is not electronically marked (includes IN current that provides the CC output current to the sink Rd resistor) | VCHG = 0 V | 210 | 250 | |||
310 | 355 |