SNVSCN9 September 2024 TPS3424
ADVANCE INFORMATION
The TPS3423 & TPS3424 are nano power push-button family which offer wide range of timing option for input (PB, KILL) and output (RESET, INT) pins. This device family is available in two different pinout with 8 and 6 pin DRL package and various output and input configuration as per Device Comparison to support various applications.