SNVSCN9 September 2024 TPS3424
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 1 | 6 | V | |
VPB | Push-button pin input voltage | 0 | VDD | V | |
VKILL | KILL pin Voltage | 0 | VDD | V | |
VINT | Interrupt pin voltage | 0 | VDD | V | |
VRESET | Output pin voltage | 0 | VDD | V | |
IRESET | Output pin current | 0 | 5 | mA | |
TA | Ambient temperature (free-air temperature) | -40 | 125 | ℃ | |
CSPT | SPT capacitor (1) | 125 | nF | ||
CLPT | LPT capacitor | 125 | nF |