SNVSCN9 September 2024 TPS3424
ADVANCE INFORMATION
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLY | |||||||
VDD | Supply Voltage | 1 | 6 | V | |||
IDD(Standby) | Standby supply current(1) | VDD = 3V | TA = 25℃ | 22 | 30 | nA | |
TA = –40℃ to 85℃ | 90 | ||||||
VDD = 6V | TA = –40℃ to 85℃ | 45 | 100 | ||||
VDD = 6V | 45 | 350 | |||||
Push-button PIN | |||||||
IDD(Active) | Supply current when VPB = 0V ( two push-button is pressed)(2) | VDD = 3V | 12 | µA | |||
Supply current when VPB = 0V ( one push-button is pressed)(2) | 7 | ||||||
Supply current when VPB = VDD ( both-push buttons are pressed)(3) | 1.1 | ||||||
VIH(PB / PB) | PB Logic high input(2) | VDD = 3V | 0.8*VDD | ||||
VIL(PB / PB) | PB Logic low Input(2) | 0.3*VDD | |||||
RPB | PB pin internal pull-up / pull-down resistance(2) (3) | 1000 | kΩ | ||||
INT and RESET | |||||||
VOL(INT) | Low level output voltage | VDD = 1V, INT = 100µA | 200 | mV | |||
Low level output voltage | VDD = 3V, INT = 1mA | 300 | |||||
ILKG(INT) | Open drain output leakage current for INT | VDD = VPullup = 6V | 100 | nA | |||
VOL(RESET) | Low level output voltage (Open Drain) | VDD = 1V, IRESET = 300µA | 200 | mV | |||
Low level output voltage (Push-Pull)(4) | VDD = 1V, IRESET = 300µA | 200 | |||||
Low level output voltage (Open Drain) | VDD = 3V, IRESET = 5mA | 300 | |||||
Low level output voltage (Push-Pull)(4) | VDD = 3V, IRESET = 5mA | 300 | |||||
VOH(RESET) | High level output voltage (Push-Pull)(4) | VDD = 1V, IRESET = 200µA | 0.7*VDD | ||||
High level output voltage (Push-Pull)(4) | VDD = 3V, IRESET = 5mA | 0.7*VDD | |||||
ILKG (RESET) | Open drain output leakage current for (RESET) | VDD = VPullup = 6V | 300 | nA | |||
KILL , SPT , LPT | |||||||
IKILL | Kill Input current | 25 | nA | ||||
VKILL_L | KILL logic low input | 0.3*VDD | |||||
VKILL_H | KILL logic high input | 0.7*VDD |