SNVSCN2 September 2024 TPS37100-Q1
ADVANCE INFORMATION
The TPS37102-Q1 comes with the optional output latching feature for overvoltage only, check the Section 4 to verify variant specific latch functionality. When using a variant with latch enabled (VBIST_EN <0.5V), whenever an overvoltage fault occurs OUT A asserts and goes low and remains low until cleared by a logic high input (VBIST_EN > 1.3V) on the BIST_EN pin. If the SENSE pin is in a safe region and latch is disabled, the OUT A deasserts after a delay. This delay is dependent on BIST and CTR timing. See Section 6.7 for more details. While VBIST_EN > 1.3V, the device is in latch disabled mode and the OUT A does not latch for OV faults. While VBIST_EN < 0.5V, latch mode is enabled.