JAJSU21 April 2024 TPS3842
ADVANCE INFORMATION
The TPS3842 features both reset assertion (sense) delay, tCTS, and reset deassertion (reset) delay, tCTR. Section 8.3.2 and Section 8.3.3 show how to set the timings for the capacitor-programmable delays. The application requires less than 0.2ms sense delay, thus no capacitor is used and CTS is left open. The application requires greater than 300ms reset delay, thus a 0.1µF capacitor is used.