JAJS461A October 2009 – November 2016 TPS54290 , TPS54291 , TPS54292
PRODUCTION DATA.
The device is designed to operate from an input-voltage supply range between 4.5 V and 18 V. This input supply must be well regulated. If the input supply is placed more than a few inches from the converter, additional bulk capacitance may be required in addition to the ceramic bypass capacitors. An electrolytic capacitor with a value of 100 µF is a typical choice.