JAJS289F December 2001 – April 2019 TPS54310
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage | VIN, SS/ENA, SYNC | –0.3 | 7 | V |
RT | –0.3 | 6 | V | ||
VSENSE | –0.3 | 4 | V | ||
BOOT | –0.3 | 17 | V | ||
VO | Output voltage | VBIAS, PWRGD, COMP | –0.3 | 7 | V |
PH | –0.6 | 10 | V | ||
IO | Output voltage | PH | Internally Limited | ||
COMP, VBIAS | 6 | mA | |||
Sink current | PH | 6 | A | ||
COMP | 6 | mA | |||
SS/ENA, PWRGD | 10 | mA | |||
Voltage differential | AGND to PGND | –0.3 | 0.3 | V | |
Continuous power dissipation | See Dissipation Ratings | ||||
TJ | Operating virtual junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |