JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
The TPS546B24A can be programmed as a Stand-Alone device (Single Output, Single Phase) Master device of a single-output multi-phase stack of devices, or a Slave device to a master of a mult-phase stack. The details of the recommended pin connects for each configuration is given in Table 7-5.
PIN | STAND ALONE | MASTER | SLAVE |
---|---|---|---|
GOSNS | Ground at Output Regulation Point | Ground at Output Regulation Point | BP1V5 |
VOSNS | Vout at Output Regulation Point | Vout at Output Regulation Point | Float or connect to divider for other voltage to be monitored |
EN/UVLO | Enable/Control or Resistor Divider from PVIN | Enable/Control or Resistor Divider from PVIN | Connect to EN/UVLO of the Master |
MSEL1 | Section 7.5.2.1 | Section 7.5.2.1 | Short to PGND (Thermal Pad) |
MSEL2 | Section 7.5.2.2 | Section 7.5.2.2 | Section 7.5.2.5 |
VSEL | Section 7.5.2.3 | Section 7.5.2.3 | Short to PGND (Thermal Pad) |
ADRSEL | Section 7.5.2.4 | Section 7.5.2.4 | Short to PGND (Thermal Pad) |
VSHARE | Float or Bypass to AGND with capacitor | Connect to VSHARE of the Slave | Connect to VSHARE of the Master |
SYNC | Float or External Sync | External Sync or Slave SYNC | Connect to SYNC of the Master |
PMB_CLK | Connect to System PMBus or PGND (Thermal Pad) if not used | Connect to System PMBus or PGND (Thermal Pad) if not used | Short to PGND (Thermal Pad) |
PMB_DATA | Connect to System PMBus or PGND (Thermal Pad) if not used | Connect to System PMBus or PGND (Thermal Pad) if not used | Short to PGND (Thermal Pad) |
SMB_ALRT | Connect to System PMBus or PGND (Thermal Pad) if not used | Connect to System PMBus or PGND (Thermal Pad) if not used | Short to PGND (Thermal Pad) |
BCX_CLK | Short to PGND (Thermal Pad) | Connect to Slaves BCX_CLK | Connect to BCX_CLK of the Master |
BCX_DAT | Short to PGND (Thermal Pad) | Connect to Slaves BCX_DAT | Connect to BCX_DAT of the Master |
PGOOD/RST_B | Connect to System PGD or RESET# or PGND (Thermal Pad) if not used | Connect to System PGD or RESET# or PGND (Thermal Pad) if not used | Short to PGND (Thermal Pad) |