JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
The Section 7.6.19 value and the corresponding output voltage can be reset to the last selected power-on reset value set by VSEL or EEPROM as selected in the Section 7.6.84 command when the PGD/RST_B pin function is set to RESET# in the Section 7.6.83 PMBus command. To reset Section 7.6.19 to its last Power-On Reset value, when the RESET# optional function is enabled, assert the PGD/RST_B pin low externally. While RESET# is asserted low, Section 7.6.19 values received through PMBus is ACKed but no change in Section 7.6.19 is made. When RESET# is selected in Section 7.6.83, an internal pullup on the PGD/RST_B pin can be selected by the PULLUP# bit in the same PMBus command to eliminate the need for an external pullup with the RESET# function.